VRH 5 / VRH 30 / VRH 60 / VRH 120-product-category

VRH 5 / VRH 30 / VRH 60 / VRH 120

The relief valve is used for protecting the compo-nents of a system against overload as a result of apressure peak.Further, the valve is designed for controlling/limiting the system pressure by draining off thesurplus water from the pressure side.The valve is designed for tap water, i.e. withoutadditives of any kind to the medium.(EU-drinking water directive 98/83/EC).

Features and benefits

  • Excellent functional characteristics.
  • Surface easy to clean.
  • Corrosion-proof parts (stainless steel,AISI 304, W. No. 1.4301).