Насосы для сточных вод
Product types shown: 1

APP W HC 15-30 pumps
The Danfoss range of APP W HC high-pressurepumps is designed according to EN 809 for use in water applications like: High pressure RO, Zero liquid discharge (ZLD), Minimal liquid discharge (MLD)Danfoss APP pumps are positive displacementpumps with axial pistons that move a fixedamount of water in each cycle. Flow is proportional to the number of input shaftrevolutions (rpm). Unlike centrifugal pumps, they produce the same flow at a given speed no matter what the discharge pressure.