ThermoDual®- CM-product-category

ThermoDual®- CM

Domestic hot water provision by storage charging principle is an effcient solution that fulfils all hygienic requirements. Hot water is stored at temperatures that kill or prevent the growth of pathogens. Favourable habitats for the proliferation of bacteria such as legionella do not exist, provided the system is operated in accordance with the instructions. Ideally this requires an integrated circulation management. When combined with optimally hygienic stainless steel water tanks from our SE/SES series, these systems are the ideal solution where security of supply is of the essence, particularly at peak load.

Features and benefits

  • hygienically safe
  • efcient cooling of the primary medium
  • optimum use of energy
  • free choice from a wide range of energy sources
  • constant hot water temperature