ThermoClean® - DL-product-category

ThermoClean® - DL

The ThermoClean® system is compact and effective solution for legionella-free domestic water heating. The system uses the thermaldisinfection methods, whereby the reaction temperature inside the installation is kept at a constant temperature of 70 °C.

Features and benefits

  • Domestic water heating system
  • Electronic control of DHW temperature
  • Max. capacity: 46-546/30-101 kW
  • Reaction storage tank capacity: 200-1300/350-1000 l
  • Reliable prevention of legionella bacteria
  • Continuous thermal disinfection of DHW circulation
  • Low operating cost
  • Compact design and easy installation