DSU Pro-product-category

DSU Pro

DSU PRO is a welded district heating substation. It is designed to transfer thermal energy from a local or from a district heating network to the heating or a domestic water system in a building. The substation comprises devices as well as offers functionalities necessary to meet different district heating network connection conditions. The DSU PRO substation has been designed to secure high efficiency of the thermal energy transfer and thus offer the best possible performance as the thermal energy source for a building. The district heating network, being the primary side, and the heating or the domestic water systems in a building, being the secondary side, may need to be hydraulically separated from each other. To secure this the substation comprises a heat exchanger. The DSU PRO substation also offers devices and equipment for controlling and monitoring the contracted flows and temperatures as well as for measuring the energy used in the building. The substation design follows the main standards and requirements. Consequently, the substations can cover a wide range of applications in different markets.

Features and benefits

  • Insulated substation available in different configurations
  • Capacity range suitable for small and medium size buildings
  • Fully assembled and ready for connection on site
  • Can be combined with existing hydronic systems
  • Suitable for heating, ventilation, floor heating domestic hot water and other applications
  • Meets typical specifications of district heating networks