DSS1 MAXI-product-category

DSS1 MAXI

District heating transfer stations provide the link between district heating suppliers and customers’ systems. They incorporate the necessary equipment to tailor the supplied heat to the needs of the object premises as specified in the heating supply contract. In this they need to comply with all applicable standards and with the supplier’s technical connection conditions. Indirect connections (in which district heating and in-house systems are hydraulically isolated) incorporate components to separate the systems (heat exchanger), to limit the flow volume to that specified in the contract, regulate the secondary supply temperature and measure the energy consumption. The system described here is a standard type where primary medium is steam. On secondary heating circuits or modules can be connected optional.

Features and benefits

  • Steam-based indirect district heating substation
  • Tube & Shell Heat Exchanger (HEX)
  • Integrated control valves
  • Optional vacuum breaker
  • Custom-engineered substation
  • Precise temperature control
  • Operational safety
  • Ease of installation