DSP 1 MAXI CEE-product-category

DSP 1 MAXI CEE

District heating transfer stations provide the link between district heating suppliers and customers’ systems. They incorporate the necessary equipment to tailor the supplied heat to the needs ofthe object premises as specified in the heating supply contract. In this they need to comply with all applicable standards and with the supplier’s technical connection conditions. Indirect connections (in which district heating and in-house systems are hydraulically isolated)incorporate components to separate the systems (heat exchanger), to limit the flow volume to that specified in the contract, regulate the secondary supply temperature and measure the energy consumption. The system described here is a standard type in whichone of different types of pump modules and different options can be connected on the secondary. Thus, this system is especially suitable for District Heating applications.

Features and benefits

  • Indirect Connection
  • Maximum Flow Limitation
  • Temperature Control
  • Energy Measurement
  • Versatile Pump Modules
  • Efficient Heat Transfer
  • Enhanced Comfort
  • Accurate Billing
  • Flexible Design
  • Reliable Operation