DSA1 HOME-product-category

DSA1 HOME

The DSA HOME is designed for use in high-parameter district heating networks. Suitable for heating single houses. It provides an alternative solution to an oil or gas boiler. The DSA Home is designed for heating or heating and domestic hot water. The wall-mounted construction saves space needed for installation and servicing.

Features and benefits

  • Substation with high efficiency brazed plate heat exchangers for one family houses, made from acid-proof stainless steel
  • Wall-mounted construction
  • Suitable for new buildings as well as renovation projects
  • Small, lightweight, compact construction
  • Electronic controllers for heating and domestic hot water systems
  • Fast and reliable delivery
  • Fast and easy installation
  • Danfoss substations and heat exchangers are manufactured according to European Pressure Directive PED 2014/68/EU