Termix VX FI-product-category

Termix VX FI

The Termix VX is a complete solution for space heating with optimal safety, efficient energy transfer, service-friendly construction and a compact design. The substation is used if a heat exchanger is required or on a conversion to district heating where the existing equipment is unsuitable for direct connection. The Termix VX substation is ideal, when a high level of security against burst pipes and water damage in the heating system is required

Features and benefits

  • Substation for single and multi-family houses
  • Indirect heating, connections for domestic hot water tank
  • Thermostatic or electronic regulation of heating (HE) temperature
  • Capacity: 14 – 50 kW heating
  • Minimum space required for installation
  • Pipes and plate heat exchanger made of stainless steel