VX 22-product-category

VX 22

District Heating Unit for for Small Properties and Apartment Houses

Features and benefits

  • Indirect system for heating and domestic hot water
  • Supplied with insulated pipework and insulated casing; complies with DS 452
  • Based on the instantaneous flow principle
  • Supplied with Danfoss ECL 310, prepared for LeanHeat Monitor
  • Equipped with an energy-efficient pump
  • Heat exchangers and pipes made of stainless steel; EPDM-sealed connections
  • Minimal risk of scaling and no risk of legionella growth
  • Service-friendly pipe routing and component layout for easy maintenance of the unit