Termix VVX-ID-product-category

Termix VVX-ID

P-Marked district heating unit for single family houses.

Features and benefits

  • District heating unit for houses
  • Indirect heating, Hot water temperature regulation using a thermostatic / flow control valve
  • Electronic heating regulation using outdoor sensors and supply sensors
  • Capacity for up to 15 kW heating and 0.32 liter/second hot water
  • Functions independently of differential pressure (0.5 - 6.0 bar)
  • Low installation space requirement
  • Stainless steel piping and plates
  • Minimal risk of scaling and bacteria formation
  • Fully insulated