Termix VVX-B HWP-product-category

Termix VVX-B HWP

District heating substation for indirect heating and instantaneous domestic hot water with thermostatic control.

Features and benefits

  • Substation with high efficiency brazed plate heat exchangers, made from acid-proof stainless steel
  • Wall-mounted construction
  • Suitable for new buildings as well as renovation projects
  • Small, lightweight, compact construction
  • Advanced gasket system - primary side
  • Fast and reliable delivery
  • Danfoss substations and heat exchangers are manufactured according to European Pressure Directive PED 97/23/EC