Akva Lux II VX-product-category

Akva Lux II VX

District heating substation for single-family, semi-detached and terraced houses

Features and benefits

  • Substation for large single-family houses
  • Indirect heating, DHW heating based on flow principle
  • Electronic control or self-acting thermostatic valve for control of heating (HE) temperature
  • Innovative, energy-saving controller PTC2 + P in combination with high performance heat exchanger for on-demand water heating without no-load losses function
  • Pipes connection in top or bottom of substation = Savings in installations costs
  • Pipes and heat exchanger made of stainless steel, connections with EPDM gaskets
  • Minimized risk of lime scale and bacteria formation
  • Electrical wiring from factory - Plug & Play
  • Capacity: up to 32-53 kW DHW, Radiator 10-34 kW, Floor heating 8 kW