Termix BVX FI RO SEK-product-category

Termix BVX FI RO SEK

Indirect substation for single-family houses or apartments.

Features and benefits

  • Substation for single-family houses or apartments
  • Regulated indirect DHW with pump control
  • Indirect heating with electronic control
  • Capacity: 11 - 30 kW heating
  • 105 ltr. tank for DHW
  • Suitable in cases of low district heating capacity
  • Operates independently of differential pressure and flow temperature
  • Pipes and plate heat exchanger made of stainless steel
  • Minimum space required for installation
  • Fully insulated