Termix ThermoDual FLS Mini-product-category

Termix ThermoDual FLS Mini

Flow-through system for demand-controlled domestic hot water heating.

Features and benefits

  • Electronically controlled for constant domestic hot water temperatures
  • Immersion sensor for optimal temperature control
  • PWM pump for excellent flow performance and energy management
  • Demand-controlled flow operation reduces the risk of legionella
  • Domestic hot water capacity: 25–80 kW
  • Suitable for buffer tank solutions
  • Compact design with minimal space requirements
  • Pipes and plate heat exchanger made of stainless steel
  • Fully thermally insulated for energy savings
  • Supplied fully assembled and pre-wired for easy and fast installation