Akva Lux II Se-product-category

Akva Lux II Se

Akva Lux II Se is a fully insulated district heating substation for direct heating with mixing loop and instantaneous domestic hot water, featuring high performance and simple operation. The Akva Lux II Se covers both the DHW and heating requirements of large and small single-family houses and is also suitable for large projects.

Features and benefits

  • Possibility to connect LeanHeat Monitor for remote parameters setting and monitoring
  • Direct heating, DHW heating based on flow principle
  • Innovative, energy-saving controller PTC2+ P in combination with high performance heat exchanger for on-demand water heating without no-load losses function
  • Ensuring the lowest return temperature by special Danfoss technologies specifically developed for substations
  • Customer-specific solutions, specially adapted to the applicable technical regulations
  • Advanced electronic control of heating (HE) with weather compensation.
  • Pipes and heat exchanger made of stainless steel, connections with EPDM gaskets.
  • Pipes connection in top or bottom of substation = Savings in installations costs