Termix VMTD-IV-product-category

Termix VMTD-IV

The fully insulated Termix VMTD-IV is a complete solution with a built-in water heater and a differential pressure controlled heating system.

Features and benefits

  • Substation for DH and decentralized systems
  • Direct heating with differential pressure controller
  • DHW flow-compensated temperature controller
  • Capacity: 32 - 61 kW for DHW
  • DHW in sufficient quantity
  • Operates independently of differential pressure and flow temperature
  • Minimum space required for installation
  • Pipes and plate heat exchanger made of stainless steel
  • Minimized risk of lime scale and bacteria formation
  • Low heat loss