Termix VMTD-F-I FI-product-category

Termix VMTD-F-I FI

The Termix VMTD-F-I-FI is a complete solution with a built-in water heater and a differential pressure controlled heating system.

Features and benefits

  • Substation for DH and decentralized systems
  • Direct heating with differential pressure controller
  • DHW flow-compensated temperature controller
  • Capacity: 33 – 59 kW for DHW, 15 – 19 kW for HE
  • Operates independently of differential pressure and flow temperature
  • Minimum space required for installation
  • Pipes and plate heat exchanger made of stainless steel
  • Minimized risk of lime scale and bacteria formation
  • Optimum temperature regulation up to DH supply temperature 100 °C
  • Low heat loss