EvoFlat RENO-product-category

EvoFlat RENO

The EvoFlat Reno is a flat station for direct heating and a pressure and temperature controlled instantaneous domestic hot water heater for two - pipe systems, designed for decentralized heat distribution and is especially suitable for apartment buildings, where existing gas boilers should be replaced. The existing connections for DHW and DCW as well as supply and return of secondary heating circuits can be used without major changes, but it is recommended that the connections for the primary hot water flow and return are to lead through the chimney. Optionally the heating supply and return pipe can also be established in top of the unit.

Primary side
The station is supplied with heating water from a energy source and it is prefabricated with interconnecting components such as a differential pressure controller (integrated in main temperature controller TPC-M), strainer, thermostatic bypass FJVR, sensor pockets and fitting piece for insertion of a heat meter.
Heating (HE)
The self-acting temperature controller TPC-M with integrated differential pressure controller sets the optimum operating conditions for heating and DHW. In order to enable a time dependent temperature control program, a zone valve with actuator and a room thermostat* can be included as an option.
* National laws and guidelines must be observed.
Domestic hot water (DHW)
The domestic hot water is prepared in the heat exchanger based on the flow principle and the temperature is regulated by the self-acting controller with integrated differential pressure controller - the TPC-M. Supreme ease of operation is obtained via the combined hydraulic and thermostatic regulation of the TPC-M controller. The flow - controlled part allows primary and secondary side flow through the heat exchanger, only when hot water is tapped and blocks the flow immediately after completion of the tapping process. The thermostatic part controls the domestic hot water temperature. Thanks to the quick-acting hydraulic control of the heat exchanger, it is largely protected from the formation of lime scale and growth of bacteria. The TPC-M controller with integrated differential pressure controller compensates for variations in supply temperature and varying differential pressure and thereby ensures a constant domestichot water temperature at all times.
Supper bypass
The station is equipped with a summer bypass.
Construction
All pipes are made of stainless steel and insulated.

Features and benefits

  • Flat station for exhange of existing gas boilers
  • Direct heating, DHW heating based on flow principle with thermostatic temperature controller
  • Innovative, energy-saving controller TCP-M in combination with high performance heat exchanger for on-demand water heating without no-load losses
  • Capacity: 15 HE / 55 kW DHW
  • Compact, space-saving design
  • Wall-mounted station
  • Pipes and plate heat exchanger made of stainless steel
  • Minimized risk of lime scale and bacteria formation
  • Copper or stainless steel brazed plate heat exchanger.