BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP-product-category

BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP

Danfoss solenoid valves and coils are usually ordered separately to allow maximum flexibility, enabling you to select a valve and coil combination to best suit your needs.
The Danfoss coil program consists of both the easy-to-handle clip-on system and traditional coils with threaded fastener.
Danfoss offer a wide range of application specific coils for e.g. steam or hazardous areas. The coils are available with approvals such as EN60730-1 and UL.

Features and benefits

  • Encapsulated coils with long operating life, even under extreme conditions
  • Standard coils for AC or DC
  • Standard coils from 12 V – 400 V, 50, 60, 50 / 60 Hz or DC
  • Standard coils available with:
    • Cable plugs
    • Industrial plugs
    • Terminal box
    • 3 core cable
    • Junction box
    • Conduit hub