Intelligent electrical actuator AMEi 6 iNET-product-category

Intelligent electrical actuator AMEi 6 iNET

AMEi 6 iNET actuator for intelligent network balancing, enables remote adjustment of differential pressure (Δp) setting on AFA 2, AFD 2, AFP 2, AFPA 2, AFPB 2, AFPQ 2 and AFQMP 2 controllers, used in District Heating/Cooling systems.

​​​​​​​Changing heat consumption requires changes in heat distribution. Therefore the Δp should be optimised at each branch. With iNET the Δp can be remotely adjusted. Input for pump optimization.

Features and benefits

  • Electrical manual operation
  • Position indication, LED signalization
  • Adjustable min/max Δp setting by the end switch (adjustable stroke limitation of the pressure actuator)
  • Thermal and overload protection
  • External reset button
  • Easy mounting, pre-fixing with the wire lock
  • Anti-rotation strap for preventing actuator from rotating
  • Automatic calibration to the pressure actuator stroke-reduced commissioning time
  • Maintenance free
  • Voltage or current input/output signal Y/X