AVQM (PN 16)-product-category

AVQM (PN 16)

AVQM is a self-acting flow controller with integrated control valve developed for the use in district heating / cooling systems. The controller prevents flow to exceed set max flow. In a combination with electrical actuators AMV(E) and ECL electronic controllers the flow and temperature can be controlled to achieve highest energy savings.

AVQM has a control valve with adjustable flow limiter, connection neck for electrical actuator and a pressure actuator with one control diaphragm.

Controllers are used together with Danfoss electrical actuators:
  ​​​​​​​  - AMV 150 1)
  ​​​​​​​  - AMV(E) 10 1) / AMV(E) 20  /  AMV(E) 30
  ​​​​​​​  - AMV(E) 13 1) / AMV(E) 23 / AMV(E) 33 with spring return function
  ​​​​​​​  - AMV(E) 23 SU (spring up)
  ​​​​​​​  - AMV 20 SL / AMV 23 SL / AMV 30 SL with stroke limitation
​​​​​​​1) AMV 150 / AMV(E) 10 / AMV(E) 13 can be combined with DN 15 controller only.
​​​​​​​
AVQM combined with AMV(E) 13, AMV(E) 23 (SL) or AMV(E) 33 (SL) has been approved according to DIN EN 14597.

Features and benefits

  • Self-acting controller automatically prevents flow from exceeding the set maximum.
  • Enables precise temperature and flow control for the highest energy efficiency.
  • Designed for district heating/cooling and various Danfoss electrical actuators.