AVQ (PN16)-product-category

AVQ (PN16)

AVQ is a self-acting flow controller primarily for use in district heating systems. The controller closes when set max. flow is exceeded.

The controller has a control valve with adjustable flow restrictor and an actuator with one control diaphragm.

Features and benefits

  • Accurate flow limitation with a self-acting controller that closes when the preset maximum flow is exceeded to protect system balance.
  • Compact and reliable solution with adjustable flow restrictor, wide flow range, and high temperature compatibility for district heating systems.