VFS 2-product-category

VFS 2

VFS 2 valve is a range of 2 port flanged valve for chilled water, LPHW, MPHW, HPHW (low, medium or high pressure hot water) and steam applications.

The valve is designed to be combined with following actuators:

  • DN 15-50 - AMV(E) 25 (SU/SD), AMV(E) 35, AMV(E) 56 (with clutch "065Z7551")
  • DN 65-100 - AMV(E) 55, AMV(E) 56, AMV(E) 85, AMV(E) 86, AMV (E) 65x

Features and benefits

  • Logarithmic characteristic
  • Rangeability R =>100:1 by DN 20-100
  • Suitable for steam applications