Клапаны для паровых систем
Product types shown: 2

VFS 2
VFS 2 valve is a range of 2 port flanged valve for chilled water, LPHW, MPHW, HPHW (low, medium or high pressure hot water) and steam applications.
The valve is designed to be combined with following actuators:- DN 15-50 - AMV(E) 25 (SU/SD), AMV(E) 35, AMV(E) 56 (with clutch "065Z7551")
- DN 65-100 - AMV(E) 55, AMV(E) 56, AMV(E) 85, AMV(E) 86, AMV (E) 65x
- DN 15-50 - AMV(E) 25 (SU/SD), AMV(E) 35, AMV(E) 56 (with clutch "065Z7551")