RA-HC-product-category

RA-HC

The RA-HC is a control valve applied together with Danfoss self-acting or Danfoss electronic controls in fan coil units and similar terminal units in any HVAC system. When installed with Danfoss ASV, balancing and control functions are combined representing the complete dynamic hydraulic solution.

Combined with Danfoss thermo actuators (TWA) the RA-HC valves provide On/Off control, control the flow over the terminal unit and maintain optimum temperatures based on room load requirements.

RA-HC valves have eight presettings, thus the correct quantity of water flow is ensured for each circuit.

RA-HC matches high flow capacities and with its compact design only little installation space is required.

Features and benefits

  • Balancing and control function
  • High flow capacity
  • Compact design, requires small installation space
  • Easy presetting, no tools required
  • Measuring on ASV partner valve or optional on RA‑HC
  • Shut-off (for isolation during system maintenance) using manual shut off knob