RMT-product-category

RMT

RMT room thermostats are suitable for the control of heating, ventilation and air conditioning systems.

The range includes models for use in 24V systems - types RMT 24 and RMT 24T, plus models for use in 220/240V systems - types RMT 230 and RMT 230T.

Versions are also available with built-in thermometer and night set-back function. Please refer to tables below for technical specifications and ordering codes.

Features and benefits

  • Controls heating, ventilation and air conditioning systems
  • Available for 24 V and 220/240 V systems
  • Optional built-in thermometer and night set-back function