Программируемые термостаты
Product types shown: 2

TP5001
TP room thermostats are typically used in conjunction with a boiler and wall hung radiator heating systems. However, they can also be used in other heating systems where reference room temperature is used to switch the heat source either directly or via zone valves.TP5001 offers all the features from the RET variants in addition it has full heating schedule control. A schedule can be set to suit the user’s heating demands, this can significantly reduce the cost of heating the home by only heating the building when necessary.The TP5001 can be set to 5-2Day schedule or 24Hr depending on user preference. If required, the schedule can be deactivated, and the device can be used manually like a room thermostat. 4 event times can be selected (2 heating periods) for morning and evening.

TPOne
TPOne OpenTherm Programmable Room Thermostat platform delivers new levels of user friendly interaction. The flexible dot matrix display uses easy read icons and text information to provide feedback on status and settings to the installer and user. When the display is activated the backlight illuminates and guides the user for adjusting temperatures or navigate through menus.
Chrono Proportional, Load Compensation control is the default heat regulation algorithm that will deliver increased comfort and improved economy over standard on/off control. Standard On/Off can also be selected.
When chrono-proportional mode is set, the thermostat introduces a fixed cycle rate on the system and then determines the duration of the On and Off periods within each cycle in proportion to load.
The control algorithm used to determine the on/off periods uses a proportional + integral (PI) routine to eliminate offset normally associated with on/off or simple proportional control.
Chrono-proportional control significantly improves comfort and generally improves boiler efficiency by optimising water temperature.
For TPOne OpenTherm we have redesigned the heating startup options. Standard startup is default giving instant heat at the scheduled time. New dynamic Delayed and Optimised start features are also selectable. Delayed start will pause the heating startup at the scheduled time dependant on the difference between ambient and required temperature which will decrease energy usage. Optimised start will monitor the difference between ambient and required temperature and will calculate the best time to start heating to hit setpoint at the scheduled time.
Both features dynamically adjust according to performance accuracy each day to ensure most accurate control and remove the need for manual setting and adjustment.