ECL Apex 20-product-category

ECL Apex 20

The ECL Apex 20 is used in large district heating applications. The product is designed and produced by the company Saia-Burgess.
The ECL Apex 20 is a free programmable controller (FPC / PLC) for temperature and pressure control as well as monitoring of district heating systems.
The ECL Apex 20 is operated by means of a PC.
Temperature input signals are based on Pt 1000 or 0 - 10 V.
Pressure input signals are based on 0 - 10 V. Activation of the motorized control valves is based on 0 - 10 V signals. Activation of the pumps is based on relay outputs.

The ECL Apex 20 is to be placed inside a panel.

Features and benefits

  • Free programmable controller (FPC / PLC) for temperature and pressure control as well as monitoring of district heating systems
  • Flexible communication possibilities
  • Onboard web server
  • Flexible input and output configuration and extension