DEVIreg™ Room-product-category

DEVIreg™ Room

DEVIreg™ Room is an intuitive programmable timer thermostat, for combined, room or floor temperature control, complying with Eco design Lot 20, used for controlling electrical floor heating elements, according to the room temperature. The thermostat is designed for fixed installation only. Due to the special designed 2-part construction it fits a wide range of frames. The thermostat features a dial for manual temperature setting, feature enabling and intuitive control. DEVIreg™ Room is fast and intuitive to setup using the in app wizard. It has an energy saving program - including an optimum start (pre-heat) control ensuring the desired temperature, with a wide range of floor sensors, at the correct time and thereby reducing the heating costs significantly

Features and benefits

  • Eco design compliant Lot 20
  • Works out of box
  • Bluetooth thermostat
  • In app setup wizard
  • Fits extensive frame selection
  • Compatible with 7 sensors types
  • Sensor failure monitoring
  • Adaptive PWM control
  • Pre Heating
  • Multilanguage app