DEVIcell™-product-category

DEVIcell™

DEVIcell™ LowCarbon is an energy-efficient system, which provides up to 20% extra energy saving through integrated thermal insulation. DEVIcell™ LowCarbon Insulation plate covered with 75% recycled aluminum and readymade groves for easy and fast installation of DEVIflex™ 6T, 10T heating cables. The full covering aluminum effect ensures faster reaction time and an even heat distribution for the top floor. DEVIcell™ LowCarbon a special system for new floor installed on top of all existing floors or sub floors. The system can be installed on the existing tiles, wooden floors or concrete floors. The system can be used under nearly all types of floor surfaces.

Features and benefits

  • Sturdy construction
  • No mason work with screed
  • Fits DEVIfex™ 6T, 10T
  • Fits odd corners
  • Reduced downward heat loss
  • Even temperature distribution
  • Quick response time with timer
  • Noise reduction -3 dB