ECtemp 130, ECtemp 132-product-category

ECtemp 130, ECtemp 132

ECtemp 130/132 is a line of simple electronic 16 Amps thermostats withpossibility to be installed directly on the wall. The thermostats have only onebutton for adjusting the temperature and for OFF mode. Furthermore, it has an LED indicator showing standby (green light) and heating (red light) periods. The thermostats do not have wire sensor failure monitoring. Wire temperature sensor included in the set

Features and benefits

  • Low standby consumption
  • Installation on the wall
  • LED indication
  • Frost protection
  • Ice and snow melting applications
  • EN/IEC 60730-1 (general)
  • EN/IEC 60730-2-9 (thermostat)