BFPM 61 LE-S-product-category

BFPM 61 LE-S

The BFPM range is a series of Danfoss oil pumps in combination with a highly efficient permanent magnet motor. The BFPM Electronic Controller must be used for controlling BFPM motor pumps (see separate data sheet for BFPM Electronic Controller).
BFPM 61 is designed with a pressure transducer, which makes it ideal for small, modulating oil burners.

Features and benefits

  • Light oil and kerosene
  • 1- or 2-pipe operation
  • 1-stage modulating
  • Built-in pressure regulator
  • Solenoid valve cut-off
  • Cartridge filter
  • Pressure transducer
  • Variable set points and up to 3 set-back periodsper day