KH-product-category

KH

Oil nozzles type KH are designed for domestic high-pressure oil burners on the japaneese market operating with kerosene. They are available with spray angle 60°, spray pattern H and sizes from 0.4 to 1.75 USgal/h. The nozzles are equipped with sintered bronze fi­lters,

Features and benefits

  • Kerosene
  • 100% test of capacity and performance