HVO-product-category

HVO

Oil nozzles type HVO are designed for domestic oil burners operating with HVO biofuels or blends hereof. As to the construction and atomizing, the HVO nozzle is based on the same design as all types of Danfoss brass nozzles.

Features and benefits

  • HVO biofuels or blends hereof
  • 100% capacity and performance tested
  • kW/h marking