SV 4 / SV 5 / SV 6-product-category

SV 4 / SV 5 / SV 6

SV 4, SV 5 and SV 6 are for use on the low pressure side as modulating liquid level regulators in refrigeration, freezing and airconditioning systems with ammonia and other common types of refrigerants.

Features and benefits

  • Reliable function
  • Stable regulation, even during momentary load change
  • Liquid injection into the float housing or directly into the evaporator through external pipe connection
  • Orifice assembly and filter can be replaced without evacuating the float housing
  • Can be supplied without float housing for direct installation in the system (special order only)
  • Can be used as pilot float for PMLF if mounted with special orifice (diameter Ø2.5 mm)