MCHE D2000-C Bare Version-product-category

MCHE D2000-C Bare Version

D2000-C is ideal for use in many diferent applications, such as chillers and commercial split/roof tops.

MCHEs have an ingeniously simple allaluminum design that is not only lightweight but also prevents galvanic corrosion.

The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the airside pressure loss, improving efficiency and reducing noise levels.

Features and benefits

  • Reduce refrigerant system charge
  • Improve efficiency - More compact, better COP, increased capacity
  • Cost: Less sensitive to fluctuations in raw material prices
  • Better strength and better anticorrosion characteristic