MPHE D62-product-category

MPHE D62

The new Danfoss D62 is an excellent route to increased savings. With a robust and resource-efficient design, the D62 is designed to operate efficiently year after year in a whole range of applications. The innovative D62 channel plate pattern makes it the best heat exchanger on the market, signficantly reducing energy consumption and lowering CO2 emissions. The D62 has a capacity of 20-90 kW and is suitable for evaporators, condensers and one-phase applications. Thanks to the two-in-one connection it is always easier to install. The D62 is the natural choice for any application

Features and benefits

  • Standard- and high-pressure designs make it the ideal solution for any application or refrigerant
  • Two-in-one connection for easy installation
  • With innovative micro plate channel plate pattern for higher heat transfer to minimize weight and refrigerant charge