BPHE B3-260C-product-category

BPHE B3-260C

The B3-260C is brazed plate heat exchanger with symmetric design optimized for use in big capacity CDUs in data center with capacities up to 1MW. Benefit from the advanced fishbone plate pattern that maximizes heat transfer and minimizes pressure drop, enhancing the overall efficiency of your cooling system.
B3-260C delivers superior heat transfer performance, specifically optimized for single-phase fluids with parallel flow. This design ensures data centers maintain peak operational efficiency during continuous operation.
Further engineered for high-efficiency Cooling Distribution Units (CDUs), the product features an extremely low Log Mean Temperature Difference (LMTD)a critical attribute for enhancing CDU energy efficiency and thermal management precision.

Features and benefits

  • High heat transfer: For a more efficient CDU in Data Centers
  • Minimal pressure losses: Less pump power
  • Smaller footprint: Enabling more compact CDU
  • Reduced CO2 footprint: Environmentally friendly with high heat transfer and less material usage