ERC 111A / ERC 112C-D / ERC 113C-D-product-category

ERC 111A / ERC 112C-D / ERC 113C-D

The ERC series, including models ERC 111A, ERC 112C-D, and ERC 113C-D, are electronic refrigeration controllers designed for precise temperature control in commercial refrigeration applications. These controllers are widely used in various refrigeration systems to ensure optimal performance and energy efficiency. It is particularly suited for OEM customers for easy and reliable installation.

Features and benefits

  • Energy Savings: Offers 33% energy savings for glass door merchandisers and commercial refrigerators.
  • Quick Installation and Commissioning: Fast and worry-free assembly using plug-in type connectors.
  • Suitable for a wide range of applications, including bottle coolers, display cases, and other commercial refrigeration units.
  • Versatile Applications: Suitable for display cabinets and various cooling control needs.
  • Wide voltage ranges from 100 – 240 V and has all necessary approvals.
  • The IP65-rated (on front) controller is durable and enable easy cleaning.
  • Compatible with Hydrocarbon refrigerants, this controller has passed global tests such as UL, NSF, CQC, IEC/EN, Gost, and Glow wire.