MMILDS-product-category

MMILDS

MMILDS is MCX’s family remote interface. It’s fitted with a LED display for displaying data from a MCX or from 2 probes that can be locally connected. The connection with any MCX controller is through the CAN bus network. The power supply comes from controller which it is connected. All the information about the user interface is loaded inside the MCX controller; that’s why there is no need of programming the MMILDS interface.

Features and benefits

  • LED display 3-½ digit
  • Easy connection to MCX CANbus network through wired connector kit
  • Connections for 2 external probes
  • Powered by the MCX which it is connected to
  • Dimensions 84 x 36 mm
  • Panel mounting