MCX06D-product-category

MCX06D

MCX06D is fitted with graphic LCD display or without display. It is an electronic controller that holds all the typical functionalities of MCX controllers in the compact size of 4 DIN modules: programmability, connection to the CANbus local network, Modbus RS485 opto-insulated serial interface.

Features and benefits

  • Inputs: 4 analog and 8 digital
  • Outputs: 3 analog and 6 digital
  • Power supply 20 / 60 V DC - 24 V AC
  • Remote access to data through CANbus connection for additional display (LCD available) and keyboard
  • RTC clock for managing weekly time programs and data logging information
  • Modbus RS485 opto-insulated serial interface
  • Available with graphic LCD display or without display for showing the desired information
  • Dimensions 4 DIN modules