AS-XP05, AS-XP10, AS-PS20-product-category

AS-XP05, AS-XP10, AS-PS20

The Alsmart™ universal controller platform is a new portfolio of electronic programmable controllers designed to address the needs of the HVAC market, including heat pumps, chillers, and air conditioning systems. AS-XP and AS-PS20 are accessories that are part of the Alsmart platform and that allow to expand the system ensuring maximum flexibility.

Features and benefits

  • Comprehensive input/output expansion options
  • Modular concept: up to 16 I/O expansions thanks to the AS-PS20 power modules
  • Mechanical connection of modules
  • Auto-recognition function of the expansion modules connected to the AS-CX main controller
  • Universal I/Os configurable via software
  • Stepper driver embedded (Plus versions)