Saginomiya RGE-product-category

Saginomiya RGE

Fan speed controller RGE stabilizes condensing pressure by changing condenser’s fan speed. Widespread usage in refrigeration and air conditioning units which are operated throughout the entire year. Reliable sensing mechanism using bellows. Suitable for single-phase and three-phase fan motors.

Features and benefits

  • Wide regulating range
  • Easy setting and adjusting
  • Simple and easy electrical connection
  • Multiple fans control
  • Minimum speed and cut-off working modes
  • Weather-proof enclosure (IP54)