WattNode WND-WR-MB-product-category

WattNode WND-WR-MB

The new WND-WR-MB provides over fifty electrical measurements over a Modbus RTU RS-485 network allowing integration into the AK-SM 800A. Designed as a universal line-powered meter, it works on any utility service from 100 to 600 Vac, single or three-phase, wye, or delta.

Features and benefits

  • Measures 100 to 600 Vac single-phase or three-phase, wye or delta
  • Line powered from 100 to 600 Vac, line-neutral or line-line
  • Correct wiring errors remotely
  • PT ratio register for use with potential transformers
  • Current transformer disconnect detection
  • Modbus RTU, RS-485 for integration into AK-SM 800A
  • For use with safe low voltage (0.333 Vac) CTs to 6000 amps