Product types shown: 1
Izolație prin suprapunere de bază
The Basic overlap insulation rolls 20 and 30 mm covers 10 m² (1 x 10 m) and serve as heat and sound insulation.Insulation panels made of expanded polystyrene (EPS), according to DIN-EN 13163 and DIN 4108-10.