Válvulas de ramificação
Product types shown: 2

JIP™ Válvulas de ramificação (JIP-CC, JIP-WW)
Danfoss JIP™ branching ball valves are designed for extensions of district heating systems and other closed loop water systems, where the water is treated to avoid internal corrosion. Having a fully welded body, the valves meet the requirements for valves used in district heating and district cooling systems and offer the highest degree of security.

Válvulas de ramificação JIP-WP
Danfoss Taylor made JIP™ Twin and Branching ball valves range of reduced bore shut off valves developed for easy and fast connection to the Logstor and Isoplus preinsulated AluPEX, PEXFlextra and Copper pipes in District Heating and District Cooling networks. TWIN ball valves are designed for safe & reliable DH network set up and connection of the subscribers to the DH network with single and double (Twin) pipe connection. Branching ball valves are designed for extensions of district heating systems and other closed loop water systems.Having a fully welded body, the valves meet the requirements for valves used in district heating and district cooling systems and offer the highest degree of security.