BOCK SH Refrigerado por ar - 1 estágio
Product types shown: 1

BOCK semi hermetic SHA-L
Air-cooled condensing unit, 1-stage (SHA-L) is designed for low-temperature cooling, address the challenges posed by lower refrigerant mass flow and disproportionate heating from the drive motor. These units optimize efficiency and prolong equipment life through direct-intake compressor operation, motor air-cooling, and a well-matched condenser/fan unit.