Przetworniki ciśnienia
Liczba elementów: 14

AKS 3000 / AKS 3050
AKS 3000 is a series of absolute transmitters with high-level signal conditioned current output, developed to meet demands in A/C and refrigeration applications. AKS 3000 utilizes the proved piezoresistive measuring principle, which has been used for decades in Danfoss pressure transmitters.The pressure reference is a sealed gauge. This means that atmospheric pressure variations have no influence on regulating accuracy. A must in accurate low pressure regulation. All materials in contact with the refrigerant and materials for the housing are AISI 316L stainless steel. No soft gaskets, all environmental sealings are made through laser weldings only. AKS 3000 has a 4 – 20 mA output, and is available with spade terminals for EN 175301-803 plug

AKS 32 / AKS 33
AKS 32 and AKS 33 are pressure transmitters that measure a pressure and convert the measured value to a standard signal:
• 1 – 5 V DC or 0 – 10 V DC for AKS 32
• 4 – 20 mA for AKS 33
A robust design makes the AKS very suitable for application within a number of fields e.g.
• Air conditioning systems
• Refrigeration plant
• Process control
• Laboratories
DST P110
The Danfoss Sensor Technology (DST) P110 is a compact & cost effective pressure transmitter that uses MEMS‑based pressure sensing in a welded stainless‑steel interface compatible with all refrigerants. The integrated electronics provide diagnostic capability and stable measurement for OEM installation.

DST P140
The Danfoss Sensor Technology (DST) P140 is a pressure transmitter designed for industrial environments such as booster pumps and air compressors. It is based on more than 30 years of MEMS technology experience and provides stable and precise pressure measurement. The compact stainless‑steel housing is corrosion resistant, and the integrated ARM‑based micro-controller supports reliable operation and diagnostic functions for demanding conditions.

DST P300
The compact high temperature pressure transmitter is designed for use in almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter program covers different output signals, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar and a wide range of pressure and electrical connections.
A robust design with an excellent vibration stability and a high degree of EMC / EMI protection equips the pressure transmitter to meet the most stringent industrial requirements.
Running a powerful ARM-based microcontroller, the DST P300 offers diagnostic functions and performance features.
DST P310
The DST P310 pressure sensor is equipped witha powerful ARM processor enabling enhancedcalibration accuracy and self diagnosticfeatures. This hermetically sealed sensor issuitable for use with all refrigerants and can beapplied to the most demanding of applications,such as :• Chillers• Transport refrigeration• Commercial refrigeration• Variable speed HVAC• Heat pumps• Food RetailThis flexible pressure transmitter programcovers different output signals, absolute orgauge (relative) versions, measuring ranges anda wide range of pressure and electricalconnections.A robust design with an excellent vibrationstability and a high degree of EMC / EMIprotection equip the pressure transmitter tomeet the most demanding refrigerationrequirements.

DST P40I
Danfoss Sensor Technology (DST) P40I pressure transmitter has been designed for use in corrosive industrial environments such as desalination systems, sea water cooling, waste water, etc..
The enclosure of the pressure transmitter is machined out from a single piece of Titanium to eliminate any structural weaknesses. Titanium is exceptionally resistant to a broad range of acids and alkalis, as well as Sodium Chloride and polluted waters. Titanium’s corrosion resistance together with its low density, high strength and erosion resistance, make this pressure transmitter ideal for numerous chemical processing and marine uses.
The pressure sensing element is made from ceramic Al2O3 96% which has excellent chemical immunity and is suitable for nearly all aggressive media. The pressure transmitter works following the piezo resistive principle and the Wheatstone bridge is screen printed directly on one side of the ceramic diaphragm by means of Thick Film technology.
MBS 1700 / MBS 1750
The compact pressure transmitters MBS 1700 and MBS 1750 are designed for use as a general purpose transmitter, and offers a reliable pressure measurement, even under harsh environmental conditions.
The version MBS 1750 with integrated pulsesnubber is designed for use in applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions.
Excellent vibration stability, robust construction, and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.
MBS 3000 / MBS 3050
The compact pressure transmitter, type MBS 3000, is designed for use in industrial and hydraulic applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
The compact heavy duty pressure transmitter MBS 3050 with integrated pulse-snubber is designed for use in hydraulic applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter programme covers different output signals, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar. A wide range of pressure and electrical connections are available.
Excellent vibration stability, robust construction, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.
MBS 4010
The high accuracy flush diaphragm pressure transmitter MBS 4010 is designed for use in non-uniform, high viscous or crystallizing media within industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter programme covers a 4 – 20 mA output signal, absolute or gauge (relative) versions, measuring ranges from 0 – 0.25 to 0 – 60 bar.
Excellent vibration stability, robust construction, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.

MBS 5100 / MBS 5150
The ship approved high accuracy block pressure transmitter is designed for use in almost all marine applications. MBS 5150 with integrated pulse snubber is designed for use in marine applications with severe medium influences like cavitation, liquid hammer, or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions.
The transmitters can be easily mounted directly on the MBV 5000 block test valve or the threaded pressure connection can be used.
The flexible pressure transmitter programme covers a 4 – 20 mA output signal, absolute or gauge (relative) versions, measuring ranges from 0 – 4 up to 0 – 400 bar.
Excellent vibration stability, robust construction, and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent marine requirements.