APM
Liczba elementów: 1

APM 0.8 - 2.9 / APM S 9.7 / APM S 22-40
APM are designed for energy recovery systems together with two types of configurations
1. An APP pump and an APM Motor both connected to a double shaft electric motor.
2. An APP pump with its dedicated electric motor and APM motor with its dedicated electric motor acting as electric generator.
This data sheet is valid for APM hydraulic motors. APM hydraulic motors are designed to operate in brine water and are based on the axial piston principle with fixed displacement, enabling a very light and compact design. Lubrication of the moving parts is provided by the water itself. Shaft speed is proportional to the input flow.
APM motor is not garaunteed to start at any pressure. The pressure where the APM starts rotating can vary depending on the position the APM was stopped in. It is therefore recommended to have a rotational force , turning the APM during the startup.